Deep Groove Ball Bearing 63..-C-Z, Single Row, Generation C, Single Shielded, Steel Sheet Metal Cage

Deep Groove Ball Bearing 63..-C-Z, Single Row, Generation C, Single Shielded, Steel Sheet Metal Cage
  • Volume Discount
Deep groove ball bearing 63..-C-Z, single row, Generation C, shield , steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6302-C-Z>V
6303-C-Z-C3>V
6303-C-Z>V
6304-C-Z>V
6305-C-Z-C3>V
6305-C-Z>V
6309-C-Z-C4
6312-C-Z-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Model series Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

4.83 €

1 Available 4 Days 421315133005300>V27500 1/min19200 1/minCN0.082

5.45 €

1 Available 4 Days 471417158006500>V24500 1/min17400 1/minC30.111

5.45 €

1 Available 4 Days 471417158006500>V24500 1/min17400 1/minCN0.111

6.92 €

1 Available 4 Days 521520185007800>V22000 1/min16100 1/minCN0.144

8.32 €

1 Available 4 Days 6217252650011500>V17800 1/min13500 1/minC30.221

8.32 €

1 Available 4 Days 6217252650011500>V17800 1/min13500 1/minCN0.221

26.66 €

1 Available 4 Days 10025455800031500Standard10500 1/min9100 1/minC40.835

56.15 €

1 Available 4 Days 13031608900052000Standard7900 1/min7400 1/minC41.65

Loading...

  1. 1

Basic information

Design C Designator cover / seal Non-contact shield on one Side

Tech Support