Deep Groove Ball Bearing 63..-J20AA, Single Row, Steel Sheet Metal Cage, Ceramic Coated

Deep Groove Ball Bearing 63..-J20AA, Single Row, Steel Sheet Metal Cage, Ceramic Coated
  • Volume Discount
Deep groove ball bearing 63..-J20AA, single row, steel sheet metal cage, ceramic coated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6309-J20AA-C3
6312-J20AA-C3
6313-J20AA-C3
6314-J20AA-C3
6315-J20AA-C3
6316-J20AA-C3
6317-J20AA-C3
6318-J20AA-C3
6319-J20AA-C3
6320-J20AA-C3
6322-J20AA-C3
6324-J20AA-C3
6326-J20AA-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

403.08 €

1 Available 4 Days 100254556000315009500 1/min8200 1/min0.83

406.91 €

1000 4 Days 130316089000520007900 1/min6700 1/min1.65

432.35 €

1000 4 Days 1403365100000600007300 1/min6400 1/min2.14

461.49 €

1000 4 Days 1503570115000690006800 1/min6100 1/min2.55

516.58 €

1000 4 Days 1603775123000770006300 1/min5800 1/min3.07

565.95 €

1000 4 Days 1703980131000870005400 1/min5500 1/min3.651

608.69 €

1000 4 Days 1804185141000970005000 1/min5300 1/min4.1

654.26 €

1000 4 Days 19043901420001020004900 1/min5100 1/min5.3

687.49 €

1000 4 Days 20045951540001130004600 1/min4950 1/min5.842

755.88 €

1000 4 Days 215471001770001370004250 1/min4600 1/min7.27

945.78 €

1000 4 Days 240501102010001650003800 1/min4150 1/min10.079

1,088.22 €

1000 4 Days 260551202250001950003500 1/min3800 1/min12.464

1,304.72 €

1000 4 Days 280581302440002140003200 1/min3500 1/min14.81

Loading...

  1. 1

Tech Support