Deep Groove Ball Bearing 63..-J20AB, Single Row, Steel Sheet Metal Cage, Ceramic Coated (6312-J20AB-C3)

Deep Groove Ball Bearing 63..-J20AB, Single Row, Steel Sheet Metal Cage, Ceramic Coated 6312-J20AB-C3
  • Volume Discount

Product Details:

Manufacturer part number: 6312-J20AB-C3

Brand: FAG

Price: 381.34

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 130 φ

Width B (or T): 31 mm

Bore diameter: 60 mm

Dynamic load rating (radial): 89000 N

Radial load rating: 52000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6312-J20AB-C3

Part Number
6312-J20AB-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

381.34 €

1 Available 4 Days 130316089000520007900 1/min6700 1/min1.64

Loading...

  1. 1

This page is Deep Groove Ball Bearing 63..-J20AB, Single Row, Steel Sheet Metal Cage, Ceramic Coated, part number 6312-J20AB-C3.
You can find the detail information about specifications and dimensions on part number 6312-J20AB-C3.

Variation of this product

Part Number
6313-J20AB-C3
6314-J20AB-C3
6315-J20AB-C3
6316-J20AB-C3
6317-J20AB-C3
6319-J20AB-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

382.92 €

1000 4 Days 1403365100000600007300 1/min6400 1/min2.14

398.83 €

1000 4 Days 1503570115000690006800 1/min6100 1/min2.55

445.49 €

1 Available 4 Days 1603775123000770006300 1/min5800 1/min3.06

458.65 €

1000 4 Days 1703980131000870005400 1/min5500 1/min3.68

498.54 €

1000 4 Days 1804185141000970005000 1/min5300 1/min4.1

594.45 €

1000 4 Days 20045951540001130004600 1/min4950 1/min5.82

Tech Support