Deep Groove Ball Bearing 63..-J20C, Single Row, Steel Sheet Metal Cage, Ceramic Coated

Deep Groove Ball Bearing 63..-J20C, Single Row, Steel Sheet Metal Cage, Ceramic Coated
  • Volume Discount
Deep groove ball bearing 63..-J20C, single row, steel sheet metal cage, ceramic coated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6314-J20C-C3
6316-J20C-C3
6317-J20C-C3
6320-J20C-C3
6324-J20C-C3
6324-J20C-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

451.52 €

1000 4 Days 1503570115000690006800 1/min6100 1/minC32.55

519.43 €

1000 4 Days 1703980131000870005400 1/min5500 1/minC33.75

721.69 €

1000 4 Days 1804185141000970005000 1/min5300 1/minC34.232

768.22 €

1000 4 Days 215471001770001370004250 1/min4600 1/minC37.6

1,083.48 €

1000 4 Days 260551202250001950003500 1/min3800 1/minC312.8

1,210.20 €

1 Available 4 Days 260551202250001950003500 1/min3800 1/minC412.8

Loading...

  1. 1

Tech Support