Deep Groove Ball Bearing 63..-MA, Single Row, Solid Brass Cage

Deep Groove Ball Bearing 63..-MA, Single Row, Solid Brass Cage
Deep Groove Ball Bearing 63..-MA, Single Row, Solid Brass Cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6319-MA-C4
6320-MA-C4
6324-MA-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

429.31 €

1000 4 Days 20045951540001130006000 1/min4950 1/min7.38

493.77 €

1000 4 Days 215471001770001370005500 1/min4600 1/min8.84

744.75 €

1000 4 Days 260551202250001950004550 1/min3800 1/min14.47

Loading...

  1. 1

Tech Support