Deep Groove Ball Bearing 63..-M-J20AA, Single Row, Solid Brass Cage, Ceramic Coated

Deep Groove Ball Bearing 63..-M-J20AA, Single Row, Solid Brass Cage, Ceramic Coated
  • Volume Discount
Deep groove ball bearing 63..-M-J20AA, single row, solid brass cage, ceramic coated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6318-M-J20AA-C3
6319-M-J20AA-C3
6319-M-J20AA-C4
6320-M-J20AA-C3
6321-M-J20AA-C3
6322-M-J20AA-C3
6322-M-J20AA-C4
6324-M-J20AA-C3
6326-M-J20AA-C3
6326-M-J20AA-C4
6328-M-J20AA-C3
6330-M-J20AA-C3
6330-M-J20AA-C4
6332-M-J20AA-C3
6334-M-J20AA-C3
6336-M-J20AA-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

674.20 €

1000 4 Days 19043901420001020006300 1/min5100 1/minC36

756.82 €

1000 4 Days 20045951540001130006000 1/min4950 1/minC36.695

776.75 €

1000 4 Days 20045951540001130006000 1/min4950 1/minC46.695

897.37 €

1000 4 Days 215471001770001370005500 1/min4600 1/minC38.729

1,072.83 €

1 Available 4 Days 225491051880001500005300 1/min4450 1/minC39.6

1,036.00 €

1000 4 Days 240501102010001650004950 1/min4150 1/minC311.23

1,088.22 €

1000 4 Days 240501102010001650004950 1/min4150 1/minC411.23

1,195.52 €

1000 4 Days 260551202250001950004550 1/min3800 1/minC314.3

1,394.94 €

1000 4 Days 280581302440002140004150 1/min3500 1/minC317.649

1,550.75 €

1 Available 4 Days 280581302440002140004150 1/min3500 1/minC417.49

1,694.05 €

1000 4 Days 300621402700002460003850 1/min3250 1/minC321.9

1,993.17 €

1000 4 Days 320651503000002900003600 1/min3000 1/minC326

2,226.46 €

1 Available 4 Days 320651503000002900003600 1/min3000 1/minC426

2,517.25 €

1000 4 Days 340681603000003200003400 1/min2800 1/minC331.25

3,307.37 €

1 Available 4 Days 360721703250003650003200 1/min2600 1/minC336.7

3,827.22 €

1000 4 Days 380751803550004050003000 1/min2440 1/minC342.4

Loading...

  1. 1

Tech Support