Deep Groove Ball Bearing 63..-M-J20C, Single Row, Solid Brass Cage, Ceramic Coated

Deep Groove Ball Bearing 63..-M-J20C, Single Row, Solid Brass Cage, Ceramic Coated
Deep groove ball bearing 63..-M-J20C, single row, solid brass cage, ceramic coated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6324-M-J20C-C3
6326-M-J20C-C3
6328-M-J20C-C3
6330-M-J20C-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

1,206.92 €

1000 4 Days 260551202250001950004550 1/min3800 1/min14.78

1,447.17 €

1000 4 Days 280581302440002140004150 1/min3500 1/min17.3

1,857.38 €

1000 4 Days 300621402700002460003850 1/min3250 1/min22

2,254.31 €

1000 4 Days 320651503000002900003600 1/min3000 1/min26.4

Loading...

  1. 1

Tech Support