Deep Groove Ball Bearing 63..-N, Single Row, Ring Groove, Steel Sheet Metal Cage (6304-N)

Deep Groove Ball Bearing 63..-N, Single Row, Ring Groove, Steel Sheet Metal Cage 6304-N

Product Details:

Manufacturer part number: 6304-N

Brand: FAG

Price: 7.72

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 52 φ

Width B (or T): 15 mm

Bore diameter: 20 mm

Dynamic load rating (radial): 16900 N

Radial load rating: 7900 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6304-N

Part Number
6304-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

7.72 €

1000 4 Days 52152016900790019800 1/min14400 1/minCN0.144

Loading...

  1. 1

This page is Deep Groove Ball Bearing 63..-N, Single Row, Ring Groove, Steel Sheet Metal Cage, part number 6304-N.
You can find the detail information about specifications and dimensions on part number 6304-N.

Variation of this product

Part Number
6305-N
6306-N
6306-N-C3
6308-N
6308-N-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

9.26 €

1000 4 Days 621725238001150016200 1/min12300 1/minCN0.23

12.51 €

1000 4 Days 721930305001620013700 1/min10500 1/minCN0.349

12.51 €

1000 4 Days 721930305001620013700 1/min10500 1/minC30.351

22.57 €

1000 4 Days 902340455002500010800 1/min9000 1/minCN0.605

22.57 €

1000 4 Days 902340455002500010800 1/min9000 1/minC30.622

Tech Support