Axial Angular Contact Ball Bearing BSB..-SU-XL, Single Direction, No Screw Mounting

Axial Angular Contact Ball Bearing BSB..-SU-XL, Single Direction, No Screw Mounting
  • Volume Discount
Axial angular contact ball bearing BSB..-SU-XL, single direction, no screw mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BSB2047-SU-XL
BSB2562-SU-XL
BSB3062-SU-XL
BSB3572-SU-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed of grease in rpm Thermally safe operating speed [n ϑ]
(1/min)
Weight
(kg)

92.86 €

1 Available 4 Days 472028500470008700 1/min62000.121

102.45 €

1 Available 4 Days 622532000640006700 1/min54000.233

106.38 €

1 Available 4 Days 623032000640006700 1/min54000.208

107.26 €

1 Available 4 Days 723540500890005400 1/min47000.281

Loading...

  1. 1

Basic information

Width B (or T)(mm) 15

Tech Support