Axial Deep Groove Ball Bearing 512..-MP, Single Direction, Solid Brass Cage (51260-MP)

Axial Deep Groove Ball Bearing 512..-MP, Single Direction, Solid Brass Cage 51260-MP

Product Details:

Manufacturer part number: 51260-MP

Brand: FAG

Price: 3,701.51

Delivery time: 4 Days


Technical Data:

Basic Dynamic Load Rating, Axial [C a]: 590000 N

Basic Static Load Rating, Axial [C 0a]: 2700000 N

Limiting speed in rpm: 970 1/min

Ref. speed rpm: 1150 1/min

Height [T]: 95 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

51260-MP

Part Number
51260-MP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed in rpm Ref. speed rpm Height [T]
(mm)
Inner Diameter Shaft Washer [d]
(mm)
Outer Diameter Housing Washer [D]
(mm)
Weight
(kg)

3,701.51 €

1000 4 Days 5900002700000970 1/min1150 1/min9530042043.2

Loading...

  1. 1

This page is Axial Deep Groove Ball Bearing 512..-MP, Single Direction, Solid Brass Cage, part number 51260-MP.
You can find the detail information about specifications and dimensions on part number 51260-MP.

Variation of this product

Part Number
51264-MP
51268-MP
51272-MP
51276-MP
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed in rpm Ref. speed rpm Height [T]
(mm)
Inner Diameter Shaft Washer [d]
(mm)
Outer Diameter Housing Washer [D]
(mm)
Weight
(kg)

4,391.52 €

1000 4 Days 6000002800000940 1/min1080 1/min9532044044.12

5,307.05 €

1000 4 Days 6200003050000920 1/min990 1/min9634046048.2

6,030.66 €

1000 4 Days 7200003650000820 1/min930 1/min11036050068.1

6,806.09 €

1000 4 Days 7500003950000800 1/min860 1/min11238052067

Tech Support