Axial Deep Groove Ball Bearing 523..-MP, Double Direction, Solid Brass Cage

Axial Deep Groove Ball Bearing 523..-MP, Double Direction, Solid Brass Cage
Axial deep groove ball bearing 523..-MP, double direction, solid brass cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52322-MP
52324-MP
52328-MP
52330-MP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed in rpm Ref. speed rpm Height [T 2]
(mm)
Inner Diameter Shaft Washer [d]
(mm)
Outer Diameter Housing Washer [D]
(mm)
Weight
(kg)

1,317.82 €

1000 4 Days 2800007400001790 1/min3300 1/min1109519013.806

1,653.68 €

1000 4 Days 3250009100001610 1/min3100 1/min12310021019.344

2,463.71 €

1000 4 Days 38500012400001360 1/min2550 1/min14012024028.3

3,120.22 €

1000 4 Days 39500013300001340 1/min2360 1/min14013025029.314

Loading...

  1. 1

Tech Support