Axial Deep Groove Ball Bearing 533..-MP, Single Direction, with Spherical Housing Washer, Solid Brass Cage (53322-MP)

Axial Deep Groove Ball Bearing 533..-MP, Single Direction, with Spherical Housing Washer, Solid Brass Cage 53322-MP

Product Details:

Manufacturer part number: 53322-MP

Brand: FAG

Price: 719.68

Delivery time: 4 Days


Technical Data:

Basic Dynamic Load Rating, Axial [C a]: 280000 N

Basic Static Load Rating, Axial [C 0a]: 740000 N

Limiting speed in rpm: 1790 1/min

Ref. speed rpm: 3400 1/min

Height [T]: 67.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

53322-MP

Part Number
53322-MP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed in rpm Ref. speed rpm Height [T]
(mm)
Inner Diameter Shaft Washer [d]
(mm)
Outer Diameter Housing Washer [D]
(mm)
Weight
(kg)

719.68 €

1000 4 Days 2800007400001790 1/min3400 1/min67.21101907.701

Loading...

  1. 1

This page is Axial Deep Groove Ball Bearing 533..-MP, Single Direction, with Spherical Housing Washer, Solid Brass Cage, part number 53322-MP.
You can find the detail information about specifications and dimensions on part number 53322-MP.

Variation of this product

Part Number
53324-MP
53330-MP
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed in rpm Ref. speed rpm Height [T]
(mm)
Inner Diameter Shaft Washer [d]
(mm)
Outer Diameter Housing Washer [D]
(mm)
Weight
(kg)

1,114.71 €

1000 4 Days 3250009100001610 1/min3200 1/min74.112021010.371

1,828.78 €

1000 4 Days 39500013300001340 1/min2480 1/min83.715025015.706

Tech Support