Angular Contact Ball Bearing 32..-B-2RSR-TVH, Double Row, Double Sealed, Plastic Cage

Angular Contact Ball Bearing 32..-B-2RSR-TVH, Double Row, Double Sealed, Plastic Cage
Angular contact ball bearing 32..-B-2RSR-TVH, double row, seals, plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3214-B-2RSR-TVH
3215-B-2RSR-TVH
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(kg)

151.54 €

1000 4 Days 12539.77082000790003100 1/min1.68

168.09 €

1000 4 Days 13041.37588000850002900 1/min1.8

Loading...

  1. 1

Tech Support