Angular Contact Ball Bearing 32..-BD-XL-2Z-TVH, Double Row, X-Life, Double Shielded, Plastic Cage

Angular Contact Ball Bearing 32..-BD-XL-2Z-TVH, Double Row, X-Life, Double Shielded, Plastic Cage
  • Volume Discount
Angular contact ball bearing 33..-BD-XL-2Z-TVH, double row, X-life, shields, plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3306-BD-XL-2Z-TVH-C3
3314-BD-XL-2Z-TVH-L140-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

52.12 €

1000 4 Days 7230.23043000295007800 1/min8500 1/min0.55

306.25 €

1 Available 4 Days 15063.5701720001350003400 1/min5100 1/min4.55

Loading...

  1. 1

Tech Support