Deep Groove Ball Bearing 160..-M, Single Row, Solid Brass Cage (16040-M-C4)

Deep Groove Ball Bearing 160..-M, Single Row, Solid Brass Cage 16040-M-C4

Product Details:

Manufacturer part number: 16040-M-C4

Brand: FAG

Price: 909.65

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 310 φ

Width B (or T): 34 mm

Bore diameter: 200 mm

Dynamic load rating (radial): 186000 N

Radial load rating: 202000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

16040-M-C4

Part Number
16040-M-C4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)
-

909.65 €

1000 4 Days 310342001860002020003700 1/min2470 1/minC410.1

Loading...

  1. 1

Basic information

Cage designation Solid brass cage, rolling element guided

This page is Deep Groove Ball Bearing 160..-M, Single Row, Solid Brass Cage, part number 16040-M-C4.
You can find the detail information about specifications and dimensions on part number 16040-M-C4.

Variation of this product

Part Number
16032-M
16034-M-C3
16038-M-C3
16048-M
16052-M-C3
16056-M
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)
-

422.51 €

1000 4 Days 240251601090001140004950 1/min2950 1/minCN4.26
-

485.72 €

1000 4 Days 260281701310001360004550 1/min2850 1/minC35.77
-

777.52 €

1000 4 Days 290311901580001680004050 1/min2650 1/minC37.91
-

1,296.78 €

1000 4 Days 360372402030002550003200 1/min2100 1/minCN14.2
-

1,690.97 €

1000 4 Days 400442602370003100002850 1/min1960 1/minC321.6

2,232.22 €

1000 4 Days 420442802430003300002700 1/min1800 1/minCN23.2

Tech Support