Deep Groove Ball Bearing 60..-2RSR, Single Row, Double Sealed, Steel Sheet Metal Cage (6026-2RSR)

Deep Groove Ball Bearing 60..-2RSR, Single Row, Double Sealed, Steel Sheet Metal Cage 6026-2RSR
  • Volume Discount

Product Details:

Manufacturer part number: 6026-2RSR

Brand: FAG

Price: 194.18

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 200 φ

Width B (or T): 33 mm

Bore diameter: 130 mm

Dynamic load rating (radial): 113000 N

Radial load rating: 101000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6026-2RSR

Part Number
6026-2RSR
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Type (manufacturer type) Limiting speed in rpm Radial Clearance Weight
(kg)

194.18 €

1 4 Days 20033130113000101000Standard1750 1/minCN3.42

Loading...

  1. 1

Basic information

Designator cover / seal Contact seal on both sides

This page is Deep Groove Ball Bearing 60..-2RSR, Single Row, Double Sealed, Steel Sheet Metal Cage, part number 6026-2RSR.
You can find the detail information about specifications and dimensions on part number 6026-2RSR.

Variation of this product

Part Number
6014-2RSR-C4
6018-2RSR-C4
6019-2RSR
6028-2RSR
6030-2RSR
604-2RSR-CO7
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Type (manufacturer type) Limiting speed in rpm Radial Clearance Weight
(kg)
-

43.34 €

1000 4 Days 11020704050031000Standard3250 1/minC40.615
-

76.48 €

1 Available 4 Days 14024906200049500Standard2500 1/minC41.21

82.71 €

1 4 Days 14524956400054000Standard2420 1/minCN1.27

231.23 €

1 4 Days 21033140117000109000Standard1650 1/minCN3.51

284.86 €

1 4 Days 22535150131000124000Standard1540 1/minCN4.3
-

6.54 €

10 Available 4 Days 1244959347CO743500 1/minCN0.002

Tech Support