Deep Groove Ball Bearing 60..-C, Single Row, Generation C, Steel Sheet Metal Cage

Deep Groove Ball Bearing 60..-C, Single Row, Generation C, Steel Sheet Metal Cage
  • Volume Discount
Deep groove ball bearing 60..-C, single row, Generation C, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6000-C-C3>V
6000-C>V
6001-C-C3>V
6001-C-C4
6001-C-C4>V
6001-C>V
6002-C-C3>V
6002-C>V
6004-C-C3>V
6004-C>V
6005-C-C3>V
6005-C>V
6006-C-C3>V
6006-C>V
6007-C-C3>V
6007-C>V
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Model series Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)
-

2.11 €

10 Available 4 Days 2681053001970>V44500 1/min30000 1/minC30.017

2.11 €

1 Available 4 Days 2681053001970>V44500 1/min30000 1/minCN0.017
-

2.12 €

10 Available 4 Days 2881259002370>V42500 1/min26000 1/minC30.019
-

3.26 €

100 Available 4 Days 2881259002370Standard42500 1/min26000 1/minC40.019
-

3.26 €

144 Available 4 Days 2881259002370>V42500 1/min26000 1/minC40.019

2.12 €

1 Available 4 Days 2881259002370>V42500 1/min26000 1/minCN0.019
-

2.28 €

1 Available 4 Days 3291563002850>V37000 1/min23200 1/minC30.027

2.28 €

1 Available 4 Days 3291563002850>V37000 1/min23200 1/minCN0.027
-

2.68 €

1 Available 4 Days 421220106005000>V27500 1/min19700 1/minC30.061

2.68 €

1 Available 4 Days 421220106005000>V27500 1/min19700 1/minCN0.061
-

3.08 €

1 Available 4 Days 471225126006500>V23700 1/min16400 1/minC30.07

3.08 €

1 Available 4 Days 471225126006500>V23700 1/min16400 1/minCN0.07
-

3.98 €

1 Available 4 Days 551330145008300>V20100 1/min13800 1/minC30.107

3.98 €

1 Available 4 Days 551330145008300>V20100 1/min13800 1/minCN0.107
-

4.65 €

1 Available 4 Days 6214351750010300>V17700 1/min12600 1/minC30.14

4.65 €

1 Available 4 Days 6214351750010300>V17700 1/min12600 1/minCN0.14

Loading...

  1. 1

Tech Support