Deep Groove Ball Bearing 60..-C-2HRS, Single Row, Generation C, Double Sealed, Steel Sheet Metal Cage (Part Numbers)

Deep Groove Ball Bearing 60..-C-2HRS, Single Row, Generation C, Double Sealed, Steel Sheet Metal Cage
  • Volume Discount
Deep groove ball bearing 60..-C-2HRS, single row, Generation C, seals, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6000-C-2HRS-C3>V
6000-C-2HRS>V
6001-C-2HRS-C3>V
6001-C-2HRS>V
6002-C-2HRS-C3>V
6002-C-2HRS>V
6004-C-2HRS-C3>V
6004-C-2HRS-C4
6004-C-2HRS-C4>V
6004-C-2HRS>V
6005-C-2HRS-C3>V
6005-C-2HRS>V
6006-C-2HRS-C3>V
6006-C-2HRS-C4>V
6006-C-2HRS>V
6007-C-2HRS-C3>V
6007-C-2HRS>V
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Model series Limiting speed in rpm Radial Clearance Weight
(kg)
-

2.74 €

10 Available 4 Days 2681053001970>V28500 1/minC30.018

2.74 €

1 Available 4 Days 2681053001970>V28500 1/minCN0.018
-

2.77 €

1 Available 4 Days 2881259002370>V24900 1/minC30.02

2.77 €

1 Available 4 Days 2881259002370>V24900 1/minCN0.02
-

2.95 €

1 Available 4 Days 3291563002850>V20300 1/minC30.029

2.95 €

1 Available 4 Days 3291563002850>V20300 1/minCN0.029
-

3.49 €

1 Available 4 Days 421220106005000>V15300 1/minC30.065
-

5.00 €

1000 4 Days 421220106005000Standard15300 1/minC40.065
-

5.26 €

1 Available 4 Days 421220106005000>V15300 1/minC40.065

3.48 €

75 Available 4 Days 421220106005000>V15300 1/minCN0.065
-

3.98 €

1 Available 4 Days 471225126006500>V12900 1/minC30.075

3.98 €

1 Available 4 Days 471225126006500>V12900 1/minCN0.075
-

5.18 €

1 Available 4 Days 551330145008300>V10500 1/minC30.113
-

7.88 €

1 Available 4 Days 551330145008300>V10500 1/minC40.113

5.18 €

1 Available 4 Days 551330145008300>V10500 1/minCN0.113
-

6.05 €

1 Available 4 Days 6214351750010300>V9300 1/minC30.148

6.05 €

1 Available 4 Days 6214351750010300>V9300 1/minCN0.148

Loading...

  1. 1

Basic information

Designator cover / seal Contact seal on both sides

Tech Support