Deep Groove Ball Bearing 60..-C-2Z, Single Row, Generation C, Double Shielded, Steel Sheet Metal Cage (6000-C-2Z>V)

Deep Groove Ball Bearing 60..-C-2Z, Single Row, Generation C, Double Shielded, Steel Sheet Metal Cage 6000-C-2Z>V
  • Volume Discount

Product Details:

Manufacturer part number: 6000-C-2Z>V

Brand: FAG

Price: 2.42

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 26 φ

Width B (or T): 8 mm

Bore diameter: 10 mm

Dynamic load rating (radial): 5300 N

Radial load rating: 1970 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6000-C-2Z>V

Part Number
6000-C-2Z>V
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Model series Limiting speed in rpm Ref. speed rpm Radial Clearance Lubrication Weight
(kg)

2.42 €

1 Available 4 Days 2681053001970>V38000 1/min30000 1/minCNGA140.018

Loading...

  1. 1

Basic information

Design C Designator cover / seal Non-Contact Sealing Shield On Both Sides

This page is Deep Groove Ball Bearing 60..-C-2Z, Single Row, Generation C, Double Shielded, Steel Sheet Metal Cage, part number 6000-C-2Z>V.
You can find the detail information about specifications and dimensions on part number 6000-C-2Z>V.

Variation of this product

Part Number
6000-C-2Z-C3>V
6000-C-2Z-L069-C3
6000-C-2Z-L069-C3>V
6001-C-2Z-C3>V
6001-C-2Z-L069-C3
6001-C-2Z-L069-C3>V
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Model series Limiting speed in rpm Ref. speed rpm Radial Clearance Lubrication Weight
(kg)
-

2.42 €

1 Available 4 Days 2681053001970>V38000 1/min30000 1/minC3GA140.018
-

4.06 €

100 Available 4 Days 2681053001970Standard38000 1/min30000 1/minC3L0690.018
-

4.06 €

10 Available 4 Days 2681053001970>V38000 1/min30000 1/minC3L0690.018
-

2.45 €

1 Available 4 Days 2881259002370>V36000 1/min26000 1/minC3GA140.021
-

3.89 €

1000 4 Days 2881259002370Standard36000 1/min26000 1/minC3L0690.021
-

4.09 €

1 Available 4 Days 2881259002370>V36000 1/min26000 1/minC3L0690.021

Tech Support