Deep Groove Ball Bearing 60..-H, Single Row, H-Series, Steel Sheet Metal Cage (6000-H)

Deep Groove Ball Bearing 60..-H, Single Row, H-Series, Steel Sheet Metal Cage 6000-H
  • Volume Discount

Product Details:

Manufacturer part number: 6000-H

Brand: FAG

Price: 2.11

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 26 φ

Width B (or T): 8 mm

Bore diameter: 10 mm

Dynamic load rating (radial): 4750 N

Radial load rating: 1960 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6000-H

Part Number
6000-H
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

2.11 €

1 Available 4 Days 268104750196040500 1/min27500 1/minCN0.018

Loading...

  1. 1

This page is Deep Groove Ball Bearing 60..-H, Single Row, H-Series, Steel Sheet Metal Cage, part number 6000-H.
You can find the detail information about specifications and dimensions on part number 6000-H.

Variation of this product

Part Number
6000-H-C3
6001-H
6001-H-C3
6002-H
6002-H-C3
6003-H
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)
-

2.11 €

1 Available 4 Days 268104750196040500 1/min27500 1/minC30.018

2.12 €

1 Available 4 Days 288125400236037500 1/min23200 1/minCN0.021
-

2.12 €

1 Available 4 Days 288125400236037500 1/min23200 1/minC30.021

2.28 €

1 Available 4 Days 329155850285033500 1/min21500 1/minCN0.031
-

2.28 €

1 Available 4 Days 329155850285033500 1/min21500 1/minC30.031

2.52 €

1 Available 4 Days 3510176000324031000 1/min20300 1/minCN0.038

Tech Support