Deep Groove Ball Bearing 60..-H-2Z, Single Row, H-Series, Double Shielded, Steel Sheet Metal Cage (6000-H-2Z)

Deep Groove Ball Bearing 60..-H-2Z, Single Row, H-Series, Double Shielded, Steel Sheet Metal Cage 6000-H-2Z
  • Volume Discount

Product Details:

Manufacturer part number: 6000-H-2Z

Brand: FAG

Price: 2.42

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 26 φ

Width B (or T): 8 mm

Bore diameter: 10 mm

Dynamic load rating (radial): 4750 N

Radial load rating: 1960 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6000-H-2Z

Part Number
6000-H-2Z
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

2.42 €

1 Available 4 Days 268104750196034500 1/min27500 1/minCN0.02

Loading...

  1. 1

Basic information

Designator cover / seal Non-Contact Sealing Shield On Both Sides

This page is Deep Groove Ball Bearing 60..-H-2Z, Single Row, H-Series, Double Shielded, Steel Sheet Metal Cage, part number 6000-H-2Z.
You can find the detail information about specifications and dimensions on part number 6000-H-2Z.

Variation of this product

Part Number
6000-H-2Z-C3
6001-H-2Z
6001-H-2Z-C3
6002-H-2Z
6002-H-2Z-C3
6003-H-2Z
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)
-

2.42 €

1 Available 4 Days 268104750196034500 1/min27500 1/minC30.02

2.45 €

1 Available 4 Days 288125400236032000 1/min23200 1/minCN0.021
-

2.45 €

1 Available 4 Days 288125400236032000 1/min23200 1/minC30.021

2.62 €

1 Available 4 Days 329155850285028500 1/min21500 1/minCN0.033
-

2.62 €

1 Available 4 Days 329155850285028500 1/min21500 1/minC30.033

2.89 €

1 Available 4 Days 3510176000324026000 1/min20300 1/minCN0.04

Tech Support