Deep Groove Ball Bearing 60..-M, Single Row, Solid Brass Cage (6064-M)

Deep Groove Ball Bearing 60..-M, Single Row, Solid Brass Cage 6064-M
  • Volume Discount

Product Details:

Manufacturer part number: 6064-M

Brand: FAG

Price: 4,025.88

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 480 φ

Width B (or T): 74 mm

Bore diameter: 320 mm

Dynamic load rating (radial): 380000 N

Radial load rating: 560000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6064-M

Part Number
6064-M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

4,025.88 €

1000 4 Days 480743203800005600002260 1/min1790 1/minCN47.4

Loading...

  1. 1

This page is Deep Groove Ball Bearing 60..-M, Single Row, Solid Brass Cage, part number 6064-M.
You can find the detail information about specifications and dimensions on part number 6064-M.

Variation of this product

Part Number
6018-M-C4
6019-M-C4
6020-M-C4
6064-M-C3
6068-M
6068-M-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)
-

134.35 €

1000 4 Days 140249062000495008600 1/min5600 1/minC41.42
-

149.08 €

1000 4 Days 145249564000540008200 1/min5300 1/minC41.45
-

156.69 €

1000 4 Days 1502410064000540007900 1/min5100 1/minC41.519
-

4,025.88 €

1000 4 Days 480743203800005600002260 1/min1790 1/minC347.4

5,224.52 €

1000 4 Days 520823404450006900002050 1/min1630 1/minCN63.2
-

5,224.52 €

1000 4 Days 520823404450006900002050 1/min1630 1/minC363.2

Tech Support