Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2305-TVH-C3>N |
2305-TVH>N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Radial Clearance | |
---|---|---|---|---|---|
32.66 € | 1 | Available | 4 Days | C3 | |
32.66 € | 1 | Available | 4 Days | CN |
Loading...
Outer Diameter D(φ) | 62 | Width B (or T)(mm) | 24 | Bore diameter(mm) | 25 |
---|---|---|---|---|---|
Dynamic load rating (radial)(N) | 25000 | Radial load rating(N) | 6600 | Model series | >N |
Limiting speed in rpm | 12200 1/min | Ref. speed rpm | 11900 1/min | Weight(kg) | 0.334 |