Deep Groove Ball Bearing 619, Single Row, Steel Sheet Metal Cage (61915)

Deep Groove Ball Bearing 619, Single Row, Steel Sheet Metal Cage 61915
  • Volume Discount

Product Details:

Manufacturer part number: 61915

Brand: FAG

Price: 81.92

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 105 φ

Width B (or T): 16 mm

Bore diameter: 75 mm

Dynamic load rating (radial): 26000 N

Radial load rating: 22600 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61915

Part Number
61915
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

81.92 €

1 Available 4 Days 105167526000226009000 1/min6000 1/minCN0.365

Loading...

  1. 1

This page is Deep Groove Ball Bearing 619, Single Row, Steel Sheet Metal Cage, part number 61915.
You can find the detail information about specifications and dimensions on part number 61915.

Variation of this product

Part Number
61906-HLC-C3
61908-C3
61911-C3
61915-C3
61917-C3
61918
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)
-

16.94 €

1000 4 Days 479307240501021700 1/min11900 1/minC30.051
-

23.28 €

1 Available 4 Days 62124014500990015800 1/min10000 1/minC30.117
-

34.91 €

1 Available 4 Days 801355177001410012100 1/min7500 1/minC30.18
-

81.92 €

5 Available 4 Days 105167526000226009000 1/min6000 1/minC30.365
-

100.77 €

1000 4 Days 120188534000315007700 1/min5400 1/minC30.557

123.80 €

1000 4 Days 125189033500305007400 1/min5200 1/minCN0.59

Tech Support