Manufacturer part number: 3221-M
Brand: FAG
Price: 600.49 €
Delivery time: 4 Days
Radial Clearance: CN
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3221-M
Outer Diameter D(φ) | 190 | Width B (or T)(mm) | 65.1 | Bore diameter(mm) | 105 |
---|---|---|---|---|---|
Dynamic load rating (radial)(N) | 215000 | Radial load rating(N) | 270000 | Limiting speed in rpm | 4600 1/min |
Ref. speed rpm | 3850 1/min | Weight(kg) | 7.4 |
This page is Angular Contact Ball Bearing 32..-M, Double Row, Solid Brass Cage, part number 3221-M.
You can find the detail information about specifications and dimensions on part number 3221-M.
Part Number |
---|
3221-M-C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Radial Clearance |
---|---|---|---|---|---|
600.49 € | 1000 | 4 Days | C3 |