Deep Groove Ball Bearing 62..-C, Single Row, Generation C, Steel Sheet Metal Cage (6203-C-C4)

Deep Groove Ball Bearing 62..-C, Single Row, Generation C, Steel Sheet Metal Cage 6203-C-C4
  • Volume Discount

Product Details:

Manufacturer part number: 6203-C-C4

Brand: FAG

Price: 3.60

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 40 φ

Width B (or T): 12 mm

Bore diameter: 17 mm

Dynamic load rating (radial): 11000 N

Radial load rating: 4750 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6203-C-C4

Part Number
6203-C-C4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Model series Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)
-

3.60 €

1000 4 Days 401217110004750Standard29000 1/min20100 1/minC40.062

Loading...

  1. 1

Basic information

Design C

This page is Deep Groove Ball Bearing 62..-C, Single Row, Generation C, Steel Sheet Metal Cage, part number 6203-C-C4.
You can find the detail information about specifications and dimensions on part number 6203-C-C4.

Variation of this product

Part Number
6201-C-C4
6201-C-C4>V
6201-C>V
6203-C-C4>V
6203-C>V
6204-C-C3>V
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Model series Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)
-

2.97 €

1000 4 Days 32101280003100Standard37000 1/min24600 1/minC40.034
-

3.12 €

100 Available 4 Days 32101280003100>V37000 1/min24600 1/minC40.034

2.05 €

1 Available 4 Days 32101280003100>V37000 1/min24600 1/minCN0.033
-

3.78 €

1 Available 4 Days 401217110004750>V29000 1/min20100 1/minC40.061

2.48 €

1 Available 4 Days 401217110004750>V29000 1/min20100 1/minCN0.061
-

2.89 €

1 Available 4 Days 471420147006600>V24300 1/min18100 1/minC30.097

Tech Support