Deep Groove Ball Bearing 62..-H, Single Row, H-Series, Steel Sheet Metal Cage (6200-H)

Deep Groove Ball Bearing 62..-H, Single Row, H-Series, Steel Sheet Metal Cage 6200-H
  • Volume Discount

Product Details:

Manufacturer part number: 6200-H

Brand: FAG

Price: 2.00

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 30 φ

Width B (or T): 9 mm

Bore diameter: 10 mm

Dynamic load rating (radial): 5400 N

Radial load rating: 2390 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6200-H

Part Number
6200-H
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

2.00 €

1 Available 4 Days 309105400239037500 1/min22500 1/minCN0.031

Loading...

  1. 1

This page is Deep Groove Ball Bearing 62..-H, Single Row, H-Series, Steel Sheet Metal Cage, part number 6200-H.
You can find the detail information about specifications and dimensions on part number 6200-H.

Variation of this product

Part Number
6200-H-C3
6201-H
6201-H-C3
6202-H
6202-H-C3
6203-H
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)
-

2.00 €

1 Available 4 Days 309105400239037500 1/min22500 1/minC30.031

2.05 €

1 Available 4 Days 3210127280310033500 1/min21900 1/minCN0.037
-

2.05 €

1 Available 4 Days 3210127280310033500 1/min21900 1/minC30.037

2.22 €

1 Available 4 Days 3511157640372029500 1/min19500 1/minCN0.042
-

2.22 €

1 Available 4 Days 3511157640372029500 1/min19500 1/minC30.042

2.48 €

1 Available 4 Days 4012179570479026000 1/min17600 1/minCN0.065

Tech Support