Deep Groove Ball Bearing 62..-H-2RSR, Single Row, H-Series, Double Sealed, Steel Sheet Metal Cage

Deep Groove Ball Bearing 62..-H-2RSR, Single Row, H-Series, Double Sealed, Steel Sheet Metal Cage
  • Volume Discount
Deep groove ball bearing 62..-H-2RSR, single row, H-Series, seals, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6200-H-2RSR
6200-H-2RSR-C3
6201-H-2RSR
6201-H-2RSR-C3
6202-H-2RSR
6202-H-2RSR-C3
6203-H-2RSR
6203-H-2RSR-C3
6204-H-2RSR
6204-H-2RSR-C3
6205-H-2RSR
6205-H-2RSR-C3
6206-H-2RSR
6206-H-2RSR-C3
6207-H-2RSR
6207-H-2RSR-C3
6208-H-2RSR
6208-H-2RSR-C3
6209-H-2RSR
6209-H-2RSR-C3
6210-H-2RSR
6210-H-2RSR-C3
6211-H-2RSR-SN
6211-H-2RSR-SN-C3
6212-H-2RSR-SN
6212-H-2RSR-SN-C3
6213-H-2RSR-SN
6213-H-2RSR-SN-C3
6214-H-2RSR-SN
6214-H-2RSR-SN-C3
6215-H-2RSR-SN
6215-H-2RSR-SN-C3
6216-H-2RSR-SN
6216-H-2RSR-SN-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Radial Clearance Weight
(kg)

2.60 €

1 Available 4 Days 309105400239015400 1/minCN0.032
-

2.60 €

1 Available 4 Days 309105400239015400 1/minC30.032

2.66 €

1 Available 4 Days 3210127280310014600 1/minCN0.039
-

2.66 €

1 Available 4 Days 3210127280310014600 1/minC30.039

2.86 €

1 Available 4 Days 3511157640372012400 1/minCN0.045
-

2.86 €

1 Available 4 Days 3511157640372012400 1/minC30.045

3.20 €

1 Available 4 Days 4012179570479010900 1/minCN0.067
-

3.20 €

1 Available 4 Days 4012179570479010900 1/minC30.064

3.77 €

1 Available 4 Days 4714201284066509100 1/minCN0.11
-

3.77 €

1 Available 4 Days 4714201284066509100 1/minC30.11

4.37 €

1 Available 4 Days 5215251402078807900 1/minCN0.127
-

4.37 €

1 Available 4 Days 5215251402078807900 1/minC30.133

5.88 €

1 Available 4 Days 62163019800128006600 1/minCN0.201
-

5.88 €

1 Available 4 Days 62163019800128006600 1/minC30.201

7.72 €

1 Available 4 Days 72173527060153305900 1/minCN0.301
-

7.72 €

1 Available 4 Days 72173527060153305900 1/minC30.301

10.26 €

1 Available 4 Days 80184029520181405100 1/minCN0.382
-

10.26 €

1 Available 4 Days 80184029520181405100 1/minC30.382

12.54 €

1 Available 4 Days 85194529360191904700 1/minCN0.42
-

12.54 €

1 Available 4 Days 85194529360191904700 1/minC30.42

14.86 €

1 Available 4 Days 90205035070232204300 1/minCN0.48
-

14.86 €

1 Available 4 Days 90205035070232204300 1/minC30.48

17.52 €

1 Available 4 Days 100215539070265403900 1/minCN0.606
-

17.52 €

1 Available 4 Days 100215539070265403900 1/minC30.606

23.68 €

1 Available 4 Days 110226047760329203550 1/minCN0.787
-

23.68 €

1 Available 4 Days 110226047760329203550 1/minC30.787

50.06 €

1 Available 4 Days 120236557190401503250 1/minCN0.966
-

50.06 €

1 Available 4 Days 120236557190401503250 1/minC30.966

54.45 €

1 Available 4 Days 125247056380418703000 1/minCN1.09
-

54.45 €

1 Available 4 Days 125247056380418703000 1/minC31.09

61.12 €

1 Available 4 Days 130257560680454702850 1/minCN1.18
-

61.12 €

1 Available 4 Days 130257560680454702850 1/minC31.18

71.32 €

1 Available 4 Days 140268065910501102700 1/minCN1.47
-

71.32 €

1 Available 4 Days 140268065910501102700 1/minC31.47

Loading...

  1. 1

Basic information

Designator cover / seal Contact seal on both sides

Tech Support