Deep Groove Ball Bearing 62..-H-2Z, Single Row, H-Series, Double Shielded, Steel Sheet Metal Cage (6200-H-2Z)

Deep Groove Ball Bearing 62..-H-2Z, Single Row, H-Series, Double Shielded, Steel Sheet Metal Cage 6200-H-2Z
  • Volume Discount

Product Details:

Manufacturer part number: 6200-H-2Z

Brand: FAG

Price: 2.31

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 30 φ

Width B (or T): 9 mm

Bore diameter: 10 mm

Dynamic load rating (radial): 5400 N

Radial load rating: 2390 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6200-H-2Z

Part Number
6200-H-2Z
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

2.31 €

1 Available 4 Days 309105400239032000 1/min22500 1/minCN0.032

Loading...

  1. 1

Basic information

Designator cover / seal Non-Contact Sealing Shield On Both Sides

This page is Deep Groove Ball Bearing 62..-H-2Z, Single Row, H-Series, Double Shielded, Steel Sheet Metal Cage, part number 6200-H-2Z.
You can find the detail information about specifications and dimensions on part number 6200-H-2Z.

Variation of this product

Part Number
6200-H-2Z-C3
6201-H-2Z
6201-H-2Z-C3
6202-H-2Z
6202-H-2Z-C3
6203-H-2Z
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)
-

2.31 €

1 Available 4 Days 309105400239032000 1/min22500 1/minC30.032

2.34 €

1 Available 4 Days 3210127280310028500 1/min21900 1/minCN0.035
-

2.34 €

1 Available 4 Days 3210127280310028500 1/min21900 1/minC30.039

2.52 €

1 Available 4 Days 3511157640372025500 1/min19500 1/minCN0.045
-

2.52 €

1 Available 4 Days 3511157640372025500 1/min19500 1/minC30.045

2.85 €

1 Available 4 Days 4012179570479022000 1/min17600 1/minCN0.067

Tech Support