Deep Groove Ball Bearing 63..-C, Single Row, Generation C, Steel Sheet Metal Cage (6308-C-C4)

Deep Groove Ball Bearing 63..-C, Single Row, Generation C, Steel Sheet Metal Cage 6308-C-C4
  • Volume Discount

Product Details:

Manufacturer part number: 6308-C-C4

Brand: FAG

Price: 18.48

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 90 φ

Width B (or T): 23 mm

Bore diameter: 40 mm

Dynamic load rating (radial): 47000 N

Radial load rating: 25000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6308-C-C4

Part Number
6308-C-C4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)
-

18.48 €

1 Available 4 Days 902340470002500011800 1/min9900 1/minC40.582

Loading...

  1. 1

This page is Deep Groove Ball Bearing 63..-C, Single Row, Generation C, Steel Sheet Metal Cage, part number 6308-C-C4.
You can find the detail information about specifications and dimensions on part number 6308-C-C4.

Variation of this product

Part Number
6303-C>V
6304-C-C3>V
6304-C-C4>V
6309-C-C4
6310-C-C4
6311-C-C4
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

3.25 €

1 Available 4 Days 47141715800650024500 1/min17400 1/minCN0.114
-

4.12 €

1 Available 4 Days 52152018500780022000 1/min16100 1/minC30.141
-

6.32 €

1 Available 4 Days 52152018500780022000 1/min16100 1/minC40.141
-

23.34 €

1 Available 4 Days 1002545580003150010500 1/min9100 1/minC40.802
-

30.91 €

1 Available 4 Days 110275068000380009500 1/min8400 1/minC41.043
-

38.86 €

1 Available 4 Days 120295583000475008500 1/min7800 1/minC41.297

Tech Support