Deep Groove Ball Bearing 63..-C-2HRS, Single Row, Generation C, Double Sealed, Steel Sheet Metal Cage (6310-C-2HRS-C4)

Deep Groove Ball Bearing 63..-C-2HRS, Single Row, Generation C, Double Sealed, Steel Sheet Metal Cage 6310-C-2HRS-C4
  • Volume Discount

Product Details:

Manufacturer part number: 6310-C-2HRS-C4

Brand: FAG

Price: 39.71

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 110 φ

Width B (or T): 27 mm

Bore diameter: 50 mm

Dynamic load rating (radial): 68000 N

Radial load rating: 38000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6310-C-2HRS-C4

Part Number
6310-C-2HRS-C4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Radial Clearance Weight
(kg)
-

39.71 €

1 Available 4 Days 110275068000380005800 1/minC41.084

Loading...

  1. 1

Basic information

Designator cover / seal Contact seal on both sides

This page is Deep Groove Ball Bearing 63..-C-2HRS, Single Row, Generation C, Double Sealed, Steel Sheet Metal Cage, part number 6310-C-2HRS-C4.
You can find the detail information about specifications and dimensions on part number 6310-C-2HRS-C4.

Variation of this product

Part Number
6302-C-2HRS-C3>V
6302-C-2HRS>V
6303-C-2HRS-C3>V
6303-C-2HRS>V
6304-C-2HRS-C3>V
6304-C-2HRS-C4>V
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Radial Clearance Weight
(kg)
-

3.72 €

1 Available 4 Days 42131513300530017700 1/minC30.084

3.72 €

1 Available 4 Days 42131513300530017700 1/minCN0.083
-

4.22 €

1 Available 4 Days 47141715800650015700 1/minC30.113

4.22 €

1 Available 4 Days 47141715800650015700 1/minCN0.118
-

5.35 €

1 Available 4 Days 52152018500780014000 1/minC30.147
-

8.12 €

1 Available 4 Days 52152018500780014000 1/minC40.147

Tech Support