Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (φ) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed in rpm | Ref. speed rpm | Radial Clearance | Lubrication | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 3.31 € | 1 | Available | 4 Days | 42 | 13 | 15 | 13300 | 5300 | 23500 1/min | 19200 1/min | C3 | GA14 | 0.084 | |
- | 5.02 € | 1 | Available | 4 Days | 42 | 13 | 15 | 13300 | 5300 | 23500 1/min | 19200 1/min | C4 | GA14 | 0.084 | |
3.31 € | 1 | Available | 4 Days | 42 | 13 | 15 | 13300 | 5300 | 23500 1/min | 19200 1/min | CN | GA14 | 0.083 | ||
- | 3.72 € | 1 | Available | 4 Days | 47 | 14 | 17 | 15800 | 6500 | 20800 1/min | 17400 1/min | C3 | GA14 | 0.113 | |
3.72 € | 1 | Available | 4 Days | 47 | 14 | 17 | 15800 | 6500 | 20800 1/min | 17400 1/min | CN | GA14 | 0.117 | ||
- | 4.74 € | 1 | Available | 4 Days | 52 | 15 | 20 | 18500 | 7800 | 18700 1/min | 16100 1/min | C3 | GA14 | 0.147 | |
4.74 € | 1 | Available | 4 Days | 52 | 15 | 20 | 18500 | 7800 | 18700 1/min | 16100 1/min | CN | GA14 | 0.15 | ||
- | 5.69 € | 1 | Available | 4 Days | 62 | 17 | 25 | 26500 | 11500 | 15100 1/min | 13500 1/min | C3 | GA14 | 0.224 | |
5.69 € | 1 | Available | 4 Days | 62 | 17 | 25 | 26500 | 11500 | 15100 1/min | 13500 1/min | CN | GA14 | 0.224 | ||
- | 12.89 € | 1 | Available | 4 Days | 72 | 19 | 30 | 32000 | 16200 | 12800 1/min | 11500 1/min | C3 | L069 | 0.368 | |
- | 18.05 € | 1 | Available | 4 Days | 80 | 21 | 35 | 37000 | 19100 | 11500 1/min | 10900 1/min | C3 | L069 | 0.448 | |
- | 23.28 € | 1 | Available | 4 Days | 90 | 23 | 40 | 47000 | 25000 | 10100 1/min | 9900 1/min | C3 | L069 | 0.608 | |
- | 23.28 € | 1 | Available | 4 Days | 90 | 23 | 40 | 47000 | 25000 | 10100 1/min | 9900 1/min | C3 | L207 | 0.617 | |
- | 29.40 € | 1 | Available | 4 Days | 100 | 25 | 45 | 58000 | 31500 | 8900 1/min | 9100 1/min | C3 | L069 | 0.838 | |
- | 29.40 € | 1 | Available | 4 Days | 100 | 25 | 45 | 58000 | 31500 | 8900 1/min | 9100 1/min | C3 | L207 | 0.85 | |
- | 35.25 € | 1 | Available | 4 Days | 110 | 27 | 50 | 68000 | 38000 | 8000 1/min | 8400 1/min | C4 | GA13 | 1.077 | |
- | 38.92 € | 1 | Available | 4 Days | 110 | 27 | 50 | 68000 | 38000 | 8000 1/min | 8400 1/min | C3 | L207 | 1.077 | |
- | 44.45 € | 1 | Available | 4 Days | 120 | 29 | 55 | 83000 | 47500 | 7200 1/min | 7800 1/min | C4 | GA13 | 1.348 | |
- | 56.15 € | 1 | Available | 4 Days | 130 | 31 | 60 | 89000 | 52000 | 6700 1/min | 7400 1/min | C4 | GA13 | 1.697 |
Loading...
Designator cover / seal | Non-Contact Sealing Shield On Both Sides |
---|
Configure
Basic Attributes
Outer Diameter D(φ)
Width B (or T)(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Limiting speed in rpm
Ref. speed rpm
Radial Clearance
Lubrication
Type
Filter by standard shipping days
Optional Attributes