Deep Groove Ball Bearing 63..-H-2RSR, Single Row, H-Series, Double Sealed, Steel Sheet Metal Cage

Deep Groove Ball Bearing 63..-H-2RSR, Single Row, H-Series, Double Sealed, Steel Sheet Metal Cage
  • Volume Discount
Deep groove ball bearing 63..-H-2RSR, single row, H-Series, seals, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6300-H-2RSR
6300-H-2RSR-C3
6301-H-2RSR
6301-H-2RSR-C3
6302-H-2RSR
6302-H-2RSR-C3
6303-H-2RSR
6303-H-2RSR-C3
6304-H-2RSR
6304-H-2RSR-C3
6305-H-2RSR
6305-H-2RSR-C3
6306-H-2RSR
6306-H-2RSR-C3
6307-H-2RSR
6307-H-2RSR-C3
6308-H-2RSR
6308-H-2RSR-C3
6309-H-2RSR-SN
6309-H-2RSR-SN-C3
6310-H-2RSR-SN
6310-H-2RSR-SN-C3
6311-H-2RSR-SN
6311-H-2RSR-SN-C3
6312-H-2RSR-SN
6312-H-2RSR-SN-C3
6313-H-2RSR-SN
6313-H-2RSR-SN-C3
6314-H-2RSR-SN
6314-H-2RSR-SN-C3
6315-H-2RSR-SN
6315-H-2RSR-SN-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Radial Clearance Weight
(kg)

3.52 €

1 Available 4 Days 3511107650347013800 1/minCN0.057
-

3.52 €

1 Available 4 Days 3511107650347013800 1/minC30.057

3.62 €

1 Available 4 Days 3712127690350013400 1/minCN0.064
-

3.62 €

1 Available 4 Days 3712127690350013400 1/minC30.064

3.72 €

1 Available 4 Days 42131511450543011000 1/minCN0.09
-

3.72 €

1 Available 4 Days 42131511450543011000 1/minC30.09

4.22 €

1 Available 4 Days 47141713580658010000 1/minCN0.113
-

4.22 €

1 Available 4 Days 47141713580658010000 1/minC30.113

5.35 €

1 Available 4 Days 5215201594078809000 1/minCN0.155
-

5.35 €

1 Available 4 Days 5215201594078809000 1/minC30.155

6.43 €

1 Available 4 Days 62172522410115107400 1/minCN0.242
-

6.43 €

1 Available 4 Days 62172522410115107400 1/minC30.242

8.68 €

1 Available 4 Days 72193027030152606100 1/minCN0.349
-

8.68 €

1 Available 4 Days 72193027030152606100 1/minC30.349

12.14 €

1 Available 4 Days 80213533390192905400 1/minCN0.483
-

12.14 €

1 Available 4 Days 80213533390192905400 1/minC30.483

15.66 €

1 Available 4 Days 90234040760240104850 1/minCN0.654
-

15.66 €

1 Available 4 Days 90234040760240104850 1/minC30.654

19.77 €

1 Available 4 Days 100254548890295604350 1/minCN0.797
-

19.77 €

1 Available 4 Days 100254548890295604350 1/minC30.797

26.20 €

1 Available 4 Days 110275057540353404000 1/minCN1.04
-

26.20 €

1 Available 4 Days 110275057540353404000 1/minC31.04

32.83 €

1 Available 4 Days 120295566910418903550 1/minCN1.39
-

32.83 €

1 Available 4 Days 120295566910418903550 1/minC31.39

41.68 €

1 Available 4 Days 130316081910521403250 1/minCN1.73
-

41.68 €

1 Available 4 Days 130316081910521403250 1/minC31.73

84.46 €

1 Available 4 Days 140336597500600003000 1/minCN2.13
-

84.46 €

1 Available 4 Days 140336597500600003000 1/minC32.13

98.69 €

1 Available 4 Days 1503570104130680402800 1/minCN2.58
-

98.69 €

1 Available 4 Days 1503570104130680402800 1/minC32.58

120.22 €

1 Available 4 Days 1603775113420769702650 1/minCN3.09
-

120.22 €

1 Available 4 Days 1603775113420769702650 1/minC33.09

Loading...

  1. 1

Basic information

Designator cover / seal Contact seal on both sides

Tech Support