Deep Groove Ball Bearing 63..-H-2Z, Single Row, H-Series, Double Shielded, Steel Sheet Metal Cage (6300-H-2Z)

Deep Groove Ball Bearing 63..-H-2Z, Single Row, H-Series, Double Shielded, Steel Sheet Metal Cage 6300-H-2Z
  • Volume Discount

Product Details:

Manufacturer part number: 6300-H-2Z

Brand: FAG

Price: 3.11

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 35 φ

Width B (or T): 11 mm

Bore diameter: 10 mm

Dynamic load rating (radial): 7650 N

Radial load rating: 3470 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6300-H-2Z

Part Number
6300-H-2Z
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

3.11 €

1 Available 4 Days 3511107650347026500 1/min19500 1/minCN0.057

Loading...

  1. 1

Basic information

Designator cover / seal Non-Contact Sealing Shield On Both Sides

This page is Deep Groove Ball Bearing 63..-H-2Z, Single Row, H-Series, Double Shielded, Steel Sheet Metal Cage, part number 6300-H-2Z.
You can find the detail information about specifications and dimensions on part number 6300-H-2Z.

Variation of this product

Part Number
6300-H-2Z-C3
6301-H-2Z
6301-H-2Z-C3
6302-H-2Z
6302-H-2Z-C3
6303-H-2Z
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)
-

3.11 €

1 Available 4 Days 3511107650347026500 1/min19500 1/minC30.057

3.20 €

1 Available 4 Days 3712127690350026000 1/min20900 1/minCN0.064
-

3.20 €

1 Available 4 Days 3712127690350026000 1/min20900 1/minC30.064

3.31 €

1 Available 4 Days 42131511450543020800 1/min16500 1/minCN0.09
-

3.31 €

1 Available 4 Days 42131511450543020800 1/min16500 1/minC30.09

3.72 €

1 Available 4 Days 47141713580658018700 1/min15500 1/minCN0.113

Tech Support