Deep Groove Ball Bearing 63..-M, Single Row, Solid Brass Cage (6340-M)

Deep Groove Ball Bearing 63..-M, Single Row, Solid Brass Cage 6340-M

Product Details:

Manufacturer part number: 6340-M

Brand: FAG

Price: 4,014.35

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 420 φ

Width B (or T): 80 mm

Bore diameter: 200 mm

Dynamic load rating (radial): 385000 N

Radial load rating: 460000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6340-M

Part Number
6340-M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

4,014.35 €

1000 4 Days 420802003850004600002700 1/min2170 1/minCN56.6

Loading...

  1. 1

This page is Deep Groove Ball Bearing 63..-M, Single Row, Solid Brass Cage, part number 6340-M.
You can find the detail information about specifications and dimensions on part number 6340-M.

Variation of this product

Part Number
6324-M-C4
6326-M-C4
6328-M-C4
6340-M-C3
6344-M
6344-M-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)
-

680.85 €

1000 4 Days 260551202250001950004550 1/min3800 1/minC414.78
-

783.40 €

1000 4 Days 280581302440002140004150 1/min3500 1/minC418.3
-

914.43 €

1000 4 Days 300621402700002460003850 1/min3250 1/minC422.3
-

4,014.35 €

1000 4 Days 420802003850004600002700 1/min2170 1/minC356.6

6,702.43 €

1000 4 Days 460882204400005600002460 1/min1960 1/minCN73.7
-

6,702.43 €

1000 4 Days 460882204400005600002460 1/min1960 1/minC373.7

Tech Support