Deep Groove Ball Bearing 69..-2Z, Single Row, Double Shielded, Steel Sheet Metal Cage (692-2Z-HLC)

Deep Groove Ball Bearing 69..-2Z, Single Row, Double Shielded, Steel Sheet Metal Cage 692-2Z-HLC

Product Details:

Manufacturer part number: 692-2Z-HLC

Brand: FAG

Price: 4.89

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 6 φ

Width B (or T): 3 mm

Bore diameter: 2 mm

Dynamic load rating (radial): 330 N

Radial load rating: 99 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

692-2Z-HLC

Part Number
692-2Z-HLC
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(kg)

4.89 €

10000 4 Days 63233099112000 1/min0.002

Loading...

  1. 1

This page is Deep Groove Ball Bearing 69..-2Z, Single Row, Double Shielded, Steel Sheet Metal Cage, part number 692-2Z-HLC.
You can find the detail information about specifications and dimensions on part number 692-2Z-HLC.

Variation of this product

Part Number
693-2Z-HLC
694-2Z-HLC
695-2Z-HLC
696-2Z-HLC
697-2Z-HLC
698-2Z-HLC
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(kg)

4.45 €

10000 4 Days 84355917987000 1/min0.001

4.68 €

10000 4 Days 114495934769000 1/min0.002

5.14 €

10000 4 Days 1345108043063000 1/min0.002

5.55 €

10000 4 Days 1556134051757000 1/min0.004

5.60 €

10000 4 Days 1757161071651000 1/min0.005

5.66 €

10000 4 Days 1968224091246000 1/min0.009

Tech Support