Deep Groove Ball Bearing S60..-2RSR-FD, Corrosion-Resistant Materials, for Food Industry, Single Row (S6002-2RS-FD)

Deep Groove Ball Bearing S60..-2RSR-FD, Corrosion-Resistant Materials, for Food Industry, Single Row S6002-2RS-FD
  • Volume Discount

Product Details:

Manufacturer part number: S6002-2RS-FD

Brand: FAG

Price: 15.45

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 32 φ

Width B (or T): 9 mm

Bore diameter: 15 mm

Dynamic load rating (radial): 5580 N

Radial load rating: 2840 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S6002-2RS-FD

Part Number
S6002-2RS-FD
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(kg)

15.45 €

1 Available 4 Days 329155580284014600 1/min0.03

Loading...

  1. 1

This page is Deep Groove Ball Bearing S60..-2RSR-FD, Corrosion-Resistant Materials, for Food Industry, Single Row, part number S6002-2RS-FD.
You can find the detail information about specifications and dimensions on part number S6002-2RS-FD.

Variation of this product

Part Number
S6000-2RSR-FD
S6001-2RSR-FD
S6003-2RSR-FD
S6005-2RSR-FD
S6006-2RSR-FD
S6007-2RSR-FD
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(kg)

10.88 €

10 Available 4 Days 268104560196019100 1/min0.018

11.48 €

10 Available 4 Days 28812435019109700 1/min0.022

18.22 €

1 Available 4 Days 351017510026107700 1/min0.039

30.15 €

1 Available 4 Days 471225855046805800 1/min0.077

41.97 €

1 Available 4 Days 5513301120066204900 1/min0.1

57.55 €

1 Available 4 Days 6214351360082404300 1/min0.155

Tech Support