Deep Groove Ball Bearing S62..-2RS-FD, Corrosion-Resistant Materials, for Food Industry, Single Row

Deep Groove Ball Bearing S62..-2RS-FD, Corrosion-Resistant Materials, for Food Industry, Single Row
  • Volume Discount
Deep groove ball bearing S62..-2RS-FD, corrosion-resistant materials, for Food industry, single row, seals, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S6200-2RS-FD

Part Number
S6200-2RS-FD
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.52 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 30 Width B (or T)(mm) 9 Bore diameter(mm) 10
Dynamic load rating (radial)(N) 5100 Radial load rating(N) 2380 Limiting speed in rpm 17400 1/min
Weight(kg) 0.031

This page is Deep Groove Ball Bearing S62..-2RS-FD, Corrosion-Resistant Materials, for Food Industry, Single Row, part number S6200-2RS-FD.
You can find the detail information about specifications and dimensions on part number S6200-2RS-FD.

Tech Support