Deep Groove Ball Bearing S62..-2RSR-FD, Corrosion-Resistant Materials, for Food Industry, Single Row (S6201-2RSR-FD)

Deep Groove Ball Bearing S62..-2RSR-FD, Corrosion-Resistant Materials, for Food Industry, Single Row S6201-2RSR-FD
  • Volume Discount

Product Details:

Manufacturer part number: S6201-2RSR-FD

Brand: FAG

Price: 13.40

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 32 φ

Width B (or T): 10 mm

Bore diameter: 12 mm

Dynamic load rating (radial): 5780 N

Radial load rating: 2440 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S6201-2RSR-FD

Part Number
S6201-2RSR-FD
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(kg)

13.40 €

1 Available 4 Days 321012578024409100 1/min0.036

Loading...

  1. 1

This page is Deep Groove Ball Bearing S62..-2RSR-FD, Corrosion-Resistant Materials, for Food Industry, Single Row, part number S6201-2RSR-FD.
You can find the detail information about specifications and dimensions on part number S6201-2RSR-FD.

Variation of this product

Part Number
S6202-2RSR-FD
S6203-2RSR-FD
S6204-2RSR-FD
S6205-2RSR-FD
S6207-2RSR-FD
S6208-2RSR-FD
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(kg)

14.17 €

1 Available 4 Days 351115649029808000 1/min0.045

17.25 €

1 Available 4 Days 401217813038307100 1/min0.065

22.94 €

1 Available 4 Days 4714201090053206000 1/min0.109

25.77 €

1 Available 4 Days 5215251190063005400 1/min0.13

69.83 €

1 Available 4 Days 72173521800123003900 1/min0.303

87.82 €

1 Available 4 Days 80184024700143003500 1/min0.384

Tech Support