Deep Groove Ball Bearing S63..-2RSR-FD, Corrosion-Resistant Materials, for Food Industry, Single Row (Part Numbers)

Deep Groove Ball Bearing S63..-2RSR-FD, Corrosion-Resistant Materials, for Food Industry, Single Row
  • Volume Discount
Deep groove ball bearing S63..-2RSR-FD, corrosion-resistant materials, for Food industry, single row, seals, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S6300-2RSR-FD
S6301-2RSR-FD
S6302-2RSR-FD
S6303-2RSR-FD
S6304-2RSR-FD
S6305-2RSR-FD
S6306-2RSR-FD
S6307-2RSR-FD
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(kg)

19.98 €

1 Available 4 Days 351110688027508900 1/min0.055

19.68 €

1 Available 4 Days 371212825033508300 1/min0.065

28.09 €

1 Available 4 Days 421315972043507000 1/min0.081

40.77 €

1 Available 4 Days 4714171160052906300 1/min0.114

48.37 €

1 Available 4 Days 5215201350062705900 1/min0.144

66.83 €

1 Available 4 Days 6217251750090004700 1/min0.245

96.62 €

1 Available 4 Days 72193022700120004100 1/min0.32

149.42 €

1 Available 4 Days 80213528300154003600 1/min0.483

Loading...

  1. 1

Tech Support