Four Point Contact Ball Bearing QJ10..-XL-MPA, X-Life, Solid Brass Cage

Four Point Contact Ball Bearing QJ10..-XL-MPA, X-Life, Solid Brass Cage
Four point contact ball bearing QJ10..-XL-MPA, X-life, solid brass cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QJ1012-XL-MPA

Part Number
QJ1012-XL-MPA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

177.38 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 95 Width B (or T)(mm) 18 Bore diameter(mm) 60
Dynamic load rating (radial)(N) 51000 Radial load rating(N) 52000 Limiting speed in rpm 14400 1/min
Ref. speed rpm 5800 1/min Weight(kg) 0.42

This page is Four Point Contact Ball Bearing QJ10..-XL-MPA, X-Life, Solid Brass Cage, part number QJ1012-XL-MPA.
You can find the detail information about specifications and dimensions on part number QJ1012-XL-MPA.

Tech Support