Four Point Contact Bearing QJ2..-XL-N2-MPA, X-Life, Holding Grooves, Solid Brass Cage

Four Point Contact Bearing QJ2..-XL-N2-MPA, X-Life, Holding Grooves, Solid Brass Cage
Four point contact bearing QJ2..-XL-N2-MPA, X-life, holding grooves, solid brass cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QJ212-XL-N2-MPA
QJ213-XL-N2-MPA
QJ214-XL-N2-MPA
QJ214-XL-N2-MPA-C3
QJ215-XL-N2-MPA
QJ216-XL-N2-MPA-C3
QJ217-XL-N2-MPA-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

115.17 €

1000 4 Days 1102260940008700012300 1/min5400 1/minCN0.942

137.80 €

1000 4 Days 120236510600010400011300 1/min4900 1/minCN1.2

154.35 €

1000 4 Days 125247011800011400010700 1/min4700 1/minCN1.31

154.35 €

1000 4 Days 125247011800011400010700 1/min4700 1/minC31.31

170.92 €

1000 4 Days 130257512300012200010200 1/min4550 1/minCN1.425

200.83 €

1000 4 Days 14026801360001370009400 1/min4250 1/minC31.728

263.89 €

1000 4 Days 15028851580001600008800 1/min4050 1/minC32.2

Loading...

  1. 1

Tech Support