Four Point Contact Bearing QJ3..-MPA, Solid Brass Cage

Four Point Contact Bearing QJ3..-MPA, Solid Brass Cage
Four point contact bearing QJ3..-MPA, solid brass cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QJ316-MPA

Part Number
QJ316-MPA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

270.68 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 170 Width B (or T)(mm) 39 Bore diameter(mm) 80
Dynamic load rating (radial)(N) 226000 Radial load rating(N) 220000 Limiting speed in rpm 7000 1/min
Ref. speed rpm 3750 1/min Weight(kg) 4.65

This page is Four Point Contact Bearing QJ3..-MPA, Solid Brass Cage, part number QJ316-MPA.
You can find the detail information about specifications and dimensions on part number QJ316-MPA.

Tech Support