High-Speed Spindle Bearing HC70..-E, Adjusted, in Pairs or Sets, Contact Angle 25°, Restricted Tolerances (HC7000-E-T-P4S-UL)

High-Speed Spindle Bearing HC70..-E, Adjusted, in Pairs or Sets, Contact Angle 25°, Restricted Tolerances HC7000-E-T-P4S-UL

Product Details:

Manufacturer part number: HC7000-E-T-P4S-UL

Brand: FAG

Price: 178.94

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 26 φ

Width B (or T): 8 mm

Bore diameter: 10 mm

Dynamic load rating (radial): 2360 N

Radial load rating: 860 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HC7000-E-T-P4S-UL

Part Number
HC7000-E-T-P4S-UL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Weight
(kg)

178.94 €

1000 4 Days 268102360860160000 1/min110000 1/min0.021

Loading...

  1. 1

This page is High-Speed Spindle Bearing HC70..-E, Adjusted, in Pairs or Sets, Contact Angle 25°, Restricted Tolerances, part number HC7000-E-T-P4S-UL.
You can find the detail information about specifications and dimensions on part number HC7000-E-T-P4S-UL.

Variation of this product

Part Number
HC7001-E-T-P4S-UL
HC7002-E-T-P4S-UL
HC7003-E-T-P4S-UL
HC7004-E-T-P4S-UL
HC7005-E-T-P4S-UL
HC7006-E-T-P4S-UL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Weight
(kg)

181.42 €

1000 4 Days 288122330870140000 1/min95000 1/min0.023

185.55 €

1000 4 Days 3291532501350120000 1/min80000 1/min0.034

190.11 €

1000 4 Days 35101733501460110000 1/min75000 1/min0.042

196.74 €

1000 4 Days 4212205400247095000 1/min60000 1/min0.073

200.05 €

1000 4 Days 4712255500270080000 1/min53000 1/min0.083

212.46 €

1000 4 Days 5513307800385067000 1/min43000 1/min0.12

Tech Support