Angular Contact Ball Bearing 30..-B-TVH, Double Row, Plastic Cage

Angular Contact Ball Bearing 30..-B-TVH, Double Row, Plastic Cage
  • Volume Discount
Angular contact ball bearing 30..-B-TVH, double row, plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
30/6-B-TVH-HLC
30/8-B-TVH
3008-B-TVH
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)
-

19.06 €

100 Available 4 Days 17963050140042000 1/min32000 1/min0.01

19.40 €

10 Available 4 Days 221185100260034500 1/min26000 1/min0.021

43.08 €

25000 4 Days 682140250002130010600 1/min8000 1/min0.26

Loading...

  1. 1

Tech Support