High-Speed Spindle Bearing HC719..-E, Adjusted, in Pairs or Sets, Contact Angle 25°, Restricted Tolerances (HC71900-E-T-P4S-UL)

High-Speed Spindle Bearing HC719..-E, Adjusted, in Pairs or Sets, Contact Angle 25°, Restricted Tolerances HC71900-E-T-P4S-UL

Product Details:

Manufacturer part number: HC71900-E-T-P4S-UL

Brand: FAG

Price: 159.46

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 22 φ

Width B (or T): 6 mm

Bore diameter: 10 mm

Dynamic load rating (radial): 1700 N

Radial load rating: 600 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HC71900-E-T-P4S-UL

Part Number
HC71900-E-T-P4S-UL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Weight
(kg)

159.46 €

1000 4 Days 226101700600180000 1/min120000 1/min0.01

Loading...

  1. 1

This page is High-Speed Spindle Bearing HC719..-E, Adjusted, in Pairs or Sets, Contact Angle 25°, Restricted Tolerances, part number HC71900-E-T-P4S-UL.
You can find the detail information about specifications and dimensions on part number HC71900-E-T-P4S-UL.

Variation of this product

Part Number
HC71901-E-T-P4S-UL
HC71902-E-T-P4S-UL
HC71903-E-T-P4S-UL
HC71904-E-T-P4S-UL
HC71905-E-T-P4S-UL
HC71906-E-T-P4S-UL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Weight
(kg)

166.92 €

1000 4 Days 246121760660160000 1/min110000 1/min0.011

176.86 €

1000 4 Days 287152410950130000 1/min85000 1/min0.016

184.31 €

1000 4 Days 3071724801030120000 1/min80000 1/min0.018

188.46 €

1000 4 Days 3792034001560100000 1/min67000 1/min0.039

197.15 €

1000 4 Days 429253650187085000 1/min56000 1/min0.042

207.11 €

1000 4 Days 479305600285075000 1/min48000 1/min0.044

Tech Support