High-Speed Spindle Bearing HCM719..-C-2RSD-T-P4S-XL, Adjusted, in Pairs or Sets, Contact Angle 17°, Lip Seals on Both Sides, Restricted Tolerances (HCM71910-C-2RSD-T-P4S-UL-XL)

High-Speed Spindle Bearing HCM719..-C-2RSD-T-P4S-XL, Adjusted, in Pairs or Sets, Contact Angle 17°, Lip Seals on Both Sides, Restricted Tolerances HCM71910-C-2RSD-T-P4S-UL-XL
  • Volume Discount

Product Details:

Manufacturer part number: HCM71910-C-2RSD-T-P4S-UL-XL

Brand: FAG

Price: 404.15

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 72 φ

Width B (or T): 12 mm

Bore diameter: 50 mm

Dynamic load rating (radial): 12900 N

Radial load rating: 6700 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HCM71910-C-2RSD-T-P4S-UL-XL

Part Number
HCM71910-C-2RSD-T-P4S-UL-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of grease in rpm Weight
(kg)

404.15 €

1 Available 4 Days 72125012900670033700 1/min0.113

Loading...

  1. 1

This page is High-Speed Spindle Bearing HCM719..-C-2RSD-T-P4S-XL, Adjusted, in Pairs or Sets, Contact Angle 17°, Lip Seals on Both Sides, Restricted Tolerances, part number HCM71910-C-2RSD-T-P4S-UL-XL.
You can find the detail information about specifications and dimensions on part number HCM71910-C-2RSD-T-P4S-UL-XL.

Variation of this product

Part Number
HCM71911-C-2RSD-T-P4S-UL-XL
HCM71912-C-2RSD-T-P4S-UL-XL
HCM71913-C-2RSD-T-P4S-UL-XL
HCM71914-C-2RSD-T-P4S-UL-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of grease in rpm Weight
(kg)

449.92 €

1 Available 4 Days 80135518500950030400 1/min0.143

493.54 €

1 Available 4 Days 851360195001050028300 1/min0.157

542.35 €

1 Available 4 Days 901365198001110026500 1/min0.165

619.09 €

1 Available 4 Days 1001670270001500024200 1/min0.27

Tech Support