High-Speed Spindle Bearing HCM719..-C-T-P4S-XL, Adjusted, in Pairs or Sets, Contact Angle 17°, Restricted Tolerances (HCM71910-C-T-P4S-UL-XL)

High-Speed Spindle Bearing HCM719..-C-T-P4S-XL, Adjusted, in Pairs or Sets, Contact Angle 17°, Restricted Tolerances HCM71910-C-T-P4S-UL-XL
  • Volume Discount

Product Details:

Manufacturer part number: HCM71910-C-T-P4S-UL-XL

Brand: FAG

Price: 351.40

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 72 φ

Width B (or T): 12 mm

Bore diameter: 50 mm

Dynamic load rating (radial): 12900 N

Radial load rating: 6700 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HCM71910-C-T-P4S-UL-XL

Part Number
HCM71910-C-T-P4S-UL-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Weight
(kg)

351.40 €

1 Available 4 Days 72125012900670049200 1/min33700 1/min0.108

Loading...

  1. 1

This page is High-Speed Spindle Bearing HCM719..-C-T-P4S-XL, Adjusted, in Pairs or Sets, Contact Angle 17°, Restricted Tolerances, part number HCM71910-C-T-P4S-UL-XL.
You can find the detail information about specifications and dimensions on part number HCM71910-C-T-P4S-UL-XL.

Variation of this product

Part Number
HCM71911-C-T-P4S-UL-XL
HCM71912-C-T-P4S-UL-XL
HCM71913-C-T-P4S-UL-XL
HCM71914-C-T-P4S-UL-XL
HCM71915-C-T-P4S-UL-XL
HCM71916-C-T-P4S-UL-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Weight
(kg)

391.51 €

1 Available 4 Days 80135518500950044500 1/min30400 1/min0.136

428.57 €

1 Available 4 Days 851360195001050041400 1/min28300 1/min0.146

470.86 €

1 Available 4 Days 901365198001110038800 1/min26500 1/min0.156

538.00 €

1 Available 4 Days 1001670270001500035300 1/min24200 1/min0.255

583.34 €

1 Available 4 Days 1051675275001580033400 1/min22800 1/min0.271

628.68 €

1 Available 4 Days 1101680280001660031600 1/min21600 1/min0.284

Tech Support