High-Speed Spindle Bearing HCM719..-E-2RSD-T-P4S-XL, Adjusted, in Pairs or Sets, Contact Angle 25°, Lip Seals on Both Sides, Restricted Tolerances

High-Speed Spindle Bearing HCM719..-E-2RSD-T-P4S-XL, Adjusted, in Pairs or Sets, Contact Angle 25°, Lip Seals on Both Sides, Restricted Tolerances
  • Volume Discount
High speed spindle bearing HCM719..-E, adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, lip seals on both sides, non-contact, restricted tolerances

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HCM71910-E-2RSD-T-P4S-UL-XL
HCM71911-E-2RSD-T-P4S-UL-XL
HCM71912-E-2RSD-T-P4S-UL-XL
HCM71913-E-2RSD-T-P4S-UL-XL
HCM71914-E-2RSD-T-P4S-UL-XL
HCM71916-E-2RSD-T-P4S-UL-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed of grease in rpm Weight
(kg)

404.15 €

1 Available 4 Days 72125012300640032000 1/min0.113

449.92 €

1 Available 4 Days 80135517700910028900 1/min0.144

493.54 €

1 Available 4 Days 851360186001000026900 1/min0.157

542.35 €

1 Available 4 Days 901365189001060025200 1/min0.165

619.09 €

1 Available 4 Days 1001670260001430023000 1/min0.27

722.85 €

1 Available 4 Days 1101680270001580020600 1/min0.307

Loading...

  1. 1

Tech Support