Self-Aligning Ball Bearing 23..-K-M, Tapered Bore, Solid Brass Cage (2317-K-M)

Self-Aligning Ball Bearing 23..-K-M, Tapered Bore, Solid Brass Cage 2317-K-M
  • Volume Discount

Product Details:

Manufacturer part number: 2317-K-M

Brand: FAG

Price: 535.09

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 180 φ

Width B (or T): 60 mm

Bore diameter: 85 mm

Dynamic load rating (radial): 143000 N

Radial load rating: 51000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2317-K-M

Part Number
2317-K-M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)
-

535.09 €

1 Available 4 Days 1806085143000510005400 1/min5200 1/minCN6.99

Loading...

  1. 1

This page is Self-Aligning Ball Bearing 23..-K-M, Tapered Bore, Solid Brass Cage, part number 2317-K-M.
You can find the detail information about specifications and dimensions on part number 2317-K-M.

Variation of this product

Part Number
2313-K-M-C3
2319-K-M
2319-K-M-C3
2322-K-M-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)
-

388.32 €

1000 4 Days 140486598000325007100 1/min6100 1/minC33.493
-

758.06 €

1000 4 Days 2006795167000640004800 1/min4750 1/minCN9.65

758.06 €

1000 4 Days 2006795167000640004800 1/min4750 1/minC39.65

1,481.75 €

1000 4 Days 24080110221000950003850 1/min3900 1/minC316.9

Tech Support